Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 12L Short Neck Boiling Flask, Round Bottom, 55/50 Standard Taper Joint
Product Number4320-12L
These 12L PYREX® round bottom boiling flasks have full length outer 55/50 Standard Taper joints, but with shorter necks. They are carefully designed and manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4320-12L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 12000 mL |
| Flask Shape | Round bottom |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 55/50 |
| Height | 385 mm (approx.) |
| O.D. | 295 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19725013
- Quality Certificate - Lot No.26018040
- Quality Certificate - Lot No.05818833
- Quality Certificate - Lot No.30417204
- Quality Certificate - Lot No.16813001
- Quality Certificate - Lot No.08413001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.27507001