Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Short Neck Boiling Flask, Round Bottom, 19/22 Standard Taper Joint
Product Number4320B-50
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
With full length joints, but with short necks.
The 100, 250, and 500 mL flasks are replacement parts for organic chemistry kits (Cat. Nos. 6949 through 6949K).
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4320B-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Flask Shape | Round bottom |
Top Style | Standard Taper Joint |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 19/22 |
Height | 81 mm (approx.) |
O.D. | 49 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13524041
- Quality Certificate - Lot No.00324029
- Quality Certificate - Lot No.34723014
- Quality Certificate - Lot No.31123314
- Quality Certificate - Lot No.24823012
- Quality Certificate - Lot No.23523201
- Quality Certificate - Lot No.18623065
- Quality Certificate - Lot No.16323023
- Quality Certificate - Lot No.10323006
- Quality Certificate - Lot No.01723152
- Quality Certificate - Lot No.28422015
- Quality Certificate - Lot No.25022187
- Quality Certificate - Lot No.18622039
- Quality Certificate - Lot No.13722124
- Quality Certificate - Lot No.07022004
- Quality Certificate - Lot No.01022027
- Quality Certificate - Lot No.27821017
- Quality Certificate - Lot No.27221035