Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Short Ring Neck Boiling Flask, Round Bottom
Product Number4260-500

(This is the suggested replacement for 4280-500.)
These 500 mL PYREX® round bottom boiling flasks have short ring necks and take a No. 6 rubber stopper. These ring neck boiling flasks are precisely tooled for uniform stopper fit. The reinforced rim increases mechanical strength. These flasks are used in applications requiring rigid stoppering and as wash bottles in routine lab washing. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4260-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Round bottom |
Top Style | Ring |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 6 |
Height | 160 mm (approx.) |
O.D. | 102 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09725042
- Quality Certificate - Lot No.25324010
- Quality Certificate - Lot No.01324001
- Quality Certificate - Lot No.09323033
- Quality Certificate - Lot No.08823018
- Quality Certificate - Lot No.23922045
- Quality Certificate - Lot No.02020037
- Quality Certificate - Lot No.21719078
- Quality Certificate - Lot No.15519374
- Quality Certificate - Lot No.12219089
- Quality Certificate - Lot No.10119009
- Quality Certificate - Lot No.01619049
- Quality Certificate - Lot No.24218109
- Quality Certificate - Lot No.32517070
- Quality Certificate - Lot No.26817013
- Quality Certificate - Lot No.20917050
- Quality Certificate - Lot No.33616052
- Quality Certificate - Lot No.09016095
- Quality Certificate - Lot No.05616029
- Quality Certificate - Lot No.01516060
- Quality Certificate - Lot No.32715034
- Quality Certificate - Lot No.25115068
- Quality Certificate - Lot No.20515042
- Quality Certificate - Lot No.14015031
- Quality Certificate - Lot No.10515020
- Quality Certificate - Lot No.07115049
- Quality Certificate - Lot No.05715028
- Quality Certificate - Lot No.30014004
- Quality Certificate - Lot No.01714008
- Quality Certificate - Lot No.21713021