Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Three Neck Distilling Flask with 19/22 Center Vertical and Side Angled Neck Standard Taper Joints
Product Number4965B-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL PYREX® three neck flasks have two angled side necks at the same height with 19/22 Standard Taper outer joints and a center neck with a vertical 19/22 Standard Taper joint. This 250 mL flask is also a replacement part for organic chemistry kits Nos. 6949E and 6949G-2.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4965B-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Angled |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 19/22 |
Height | 128 mm (approx.) |
O.D. | 83 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14722033
- Quality Certificate - Lot No.11722046
- Quality Certificate - Lot No.03322017
- Quality Certificate - Lot No.17721029
- Quality Certificate - Lot No.21818026
- Quality Certificate - Lot No.14417034
- Quality Certificate - Lot No.34916094
- Quality Certificate - Lot No.04316076
- Quality Certificate - Lot No.28715086
- Quality Certificate - Lot No.18215042
- Quality Certificate - Lot No.04115077
- Quality Certificate - Lot No.03015028
- Quality Certificate - Lot No.14114020
- Quality Certificate - Lot No.25613007
- Quality Certificate - Lot No.23813026
- Quality Certificate - Lot No.21213126
- Quality Certificate - Lot No.17913027
- Quality Certificate - Lot No.14313162
- Quality Certificate - Lot No.10913012
- Quality Certificate - Lot No.08613009
- Quality Certificate - Lot No.03213029
- Quality Certificate - Lot No.26512003
- Quality Certificate - Lot No.23012023
- Quality Certificate - Lot No.01212061
- Quality Certificate - Lot No.27611087
- Quality Certificate - Lot No.18811183
- Quality Certificate - Lot No.03610181
- Quality Certificate - Lot No.15509147
- Quality Certificate - Lot No.08609032
- Quality Certificate - Lot No.Generic