Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3L Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4950-3L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The three necks are the same height. Each neck has a standard taper 24/40 joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4950-3L |
Qty./Pk | 1 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 3000 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Center Neck Joint | 24/40 |
Height | 240 mm (approx.) |
O.D. | 184 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12823045
- Quality Certificate - Lot No.23319016
- Quality Certificate - Lot No.13619074
- Quality Certificate - Lot No.26018082
- Quality Certificate - Lot No.20618082
- Quality Certificate - Lot No.11418506
- Quality Certificate - Lot No.03615002
- Quality Certificate - Lot No.30913005
- Quality Certificate - Lot No.30813004
- Quality Certificate - Lot No.30213003
- Quality Certificate - Lot No.30213002
- Quality Certificate - Lot No.29413001
- Quality Certificate - Lot No.22813001
- Quality Certificate - Lot No.01110999
- Quality Certificate - Lot No.12809002
- Quality Certificate - Lot No.12409001
- Quality Certificate - Lot No.07509002
- Quality Certificate - Lot No.07509001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20206002
- Quality Certificate - Lot No.02908001