Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Three Neck Distilling Flask with Vertical Neck 24/40 Standard Taper Joints
Product Number4960-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a vertical center neck with a full length 24/40 Standard Taper joint.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4960-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Multi neck |
Top Style | Standard Taper Joint |
Neck Style | Vertical |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 24/40 |
Standard Taper Center Neck Joint | 24/40 |
Height | 140 mm (approx.) |
O.D. | 83 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16524039
- Quality Certificate - Lot No.34123071
- Quality Certificate - Lot No.05423047
- Quality Certificate - Lot No.02123028
- Quality Certificate - Lot No.24622032
- Quality Certificate - Lot No.23022022
- Quality Certificate - Lot No.15722016
- Quality Certificate - Lot No.13922001
- Quality Certificate - Lot No.34121094
- Quality Certificate - Lot No.11921019
- Quality Certificate - Lot No.13620031
- Quality Certificate - Lot No.27019027
- Quality Certificate - Lot No.06519027
- Quality Certificate - Lot No.00719007
- Quality Certificate - Lot No.31018059
- Quality Certificate - Lot No.14118042
- Quality Certificate - Lot No.22017036
- Quality Certificate - Lot No.20017048
- Quality Certificate - Lot No.17117034
- Quality Certificate - Lot No.12617002
- Quality Certificate - Lot No.05417066
- Quality Certificate - Lot No.34916068
- Quality Certificate - Lot No.24516094
- Quality Certificate - Lot No.24216007
- Quality Certificate - Lot No.11416014
- Quality Certificate - Lot No.34315071
- Quality Certificate - Lot No.28215023
- Quality Certificate - Lot No.21115051
- Quality Certificate - Lot No.07915016
- Quality Certificate - Lot No.01515020