Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 50 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number70640-50
These PYREX® VISTA™ 50 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. These flasks have sealed necks tooled for No. 9 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70640-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00626091
- Quality Certificate - Lot No.29625013
- Quality Certificate - Lot No.26925010
- Quality Certificate - Lot No.14825004
- Quality Certificate - Lot No.09425039
- Quality Certificate - Lot No.08425025
- Quality Certificate - Lot No.03825033
- Quality Certificate - Lot No.29924009
- Quality Certificate - Lot No.24124194
- Quality Certificate - Lot No.10724032
- Quality Certificate - Lot No.07924001
- Quality Certificate - Lot No.03024160
- Quality Certificate - Lot No.29923023
- Quality Certificate - Lot No.23423017
- Quality Certificate - Lot No.15323057
- Quality Certificate - Lot No.31522009