text.skipToContent text.skipToNavigation

PYREX® VISTA™ Class A Volumetric Flasks with Glass Standard Taper Stopper

E-mail

These volumetric flasks provide precise volume measurement. The necks are tooled for standard taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E-694 for volumetric ware, ASTM E-542 for ­calibration of volumetric ware and ASTM E-288 for volumetric flasks.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
70640-200 PYREX® VISTA™ 200 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   per case