Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 100 mL Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint
Product Number70320-100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This item will be discontinued when inventory reaches “0”)
These 100 mL PYREX® VISTA™ round bottom boiling flasks have full length outer 24/40 Standard Taper joints, but with shorter necks. Wall thicknesses are controlled to provide balance between thermal expansion and mechanical strength for greater shock resistance. The 100 mL round bottom boiling flask is designed to ASTM E-1403. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70320-100 |
Qty./Pk | 2 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Round bottom |
Top Style | Standard Taper Stopper |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 24/40 |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03124043
- Quality Certificate - Lot No.34923031
- Quality Certificate - Lot No.21523062
- Quality Certificate - Lot No.19323043
- Quality Certificate - Lot No.13723057
- Quality Certificate - Lot No.10123021
- Quality Certificate - Lot No.06723012
- Quality Certificate - Lot No.02623710
- Quality Certificate - Lot No.30722057
- Quality Certificate - Lot No.27922033
- Quality Certificate - Lot No.23122069
- Quality Certificate - Lot No.15322071
- Quality Certificate - Lot No.01722029
- Quality Certificate - Lot No.18821060
- Quality Certificate - Lot No.03721004
- Quality Certificate - Lot No.02021034
- Quality Certificate - Lot No.11220055
- Quality Certificate - Lot No.04920065
- Quality Certificate - Lot No.26919050
- Quality Certificate - Lot No.14919011
- Quality Certificate - Lot No.10519074
- Quality Certificate - Lot No.34818015
- Quality Certificate - Lot No.12918040
- Quality Certificate - Lot No.11618035
- Quality Certificate - Lot No.03918055
- Quality Certificate - Lot No.32217023
- Quality Certificate - Lot No.28717020
- Quality Certificate - Lot No.22817008
- Quality Certificate - Lot No.20917060
- Quality Certificate - Lot No.17117051