Corning® 100 mL Class A Reusable Plastic Volumetric Flask, Perfluoroalkoxy-copolymer with GL-18 Screw Cap
产品编号5650P-100
Translucent flasks are supplied with a PFA screw cap. Screw caps provide hermetic seals and help reduce the possibility of outside contamination. The product is manufactured to Class A tolerances as defined by ISO 1042 and flasks have individually calibrated graduation lines. They withstand high temperatures and are resistant to a variety of aqueous solutions and organic solvents. These flasks may be autoclaved to 121ºC without affecting the graduation tolerance. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is flask only, without screw cap.
已添加至购物车
详情
| 产品编号 | 5650P-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Cap Style | Screw cap |
| Feature | Reusable |
| Capacity | 100 mL |
| Flask Style | Volumetric |
| Graduation Interval | 100 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 12426002
- 质量证书 – 批号 03526001
- 质量证书 – 批号 26824001
- 质量证书 – 批号 25723001
- 质量证书 – 批号 34722004
- 质量证书 – 批号 25022003
- 质量证书 – 批号 11922002
- 质量证书 – 批号 01322001
- 质量证书 – 批号 18721002
- 质量证书 – 批号 18721001
- 质量证书 – 批号 35019003
- 质量证书 – 批号 11319002
- 质量证书 – 批号 02419001
- 质量证书 – 批号 16618001
- 质量证书 – 批号 29117002
- 质量证书 – 批号 12317001
- 质量证书 – 批号 13916001
- 质量证书 – 批号 32215003
- 质量证书 – 批号 20815001
- 质量证书 – 批号 33814002
- 质量证书 – 批号 28614001
- 质量证书 – 批号 08912001
- 质量证书 – 批号 28511002
- 质量证书 – 批号 25811002
- 质量证书 – 批号 05011001
- 质量证书 – 批号 Generic
- 质量证书 – 批号 00000000