Corning® 1L Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 24/29 Tapered PP Stopper
Product Number5640P-1L
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
| Product Number | 5640P-1L |
| 数量/包 | 1 /包 |
| 数量/箱 | 3 /箱 |
| 品牌 | Corning® |
| 特性 | 可重复使用 |
| 容量 | 1000 mL |
| 培养瓶式样 | 体积 |
| 刻度间隔 | 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04926001
- Quality Certificate - Lot No.34525003
- Quality Certificate - Lot No.07325002
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.33324001
- Quality Certificate - Lot No.33223003
- Quality Certificate - Lot No.31723002
- Quality Certificate - Lot No.29723001
- Quality Certificate - Lot No.15422001
- Quality Certificate - Lot No.31921004
- Quality Certificate - Lot No.22221003
- Quality Certificate - Lot No.17521002
- Quality Certificate - Lot No.06121001
- Quality Certificate - Lot No.25520002
- Quality Certificate - Lot No.24020001
- Quality Certificate - Lot No.31819004
- Quality Certificate - Lot No.25519003
- Quality Certificate - Lot No.09319002
- Quality Certificate - Lot No.02419001
- Quality Certificate - Lot No.25718003
- Quality Certificate - Lot No.13818002
- Quality Certificate - Lot No.02318001
- Quality Certificate - Lot No.26917003
- Quality Certificate - Lot No.22217002
- Quality Certificate - Lot No.07417001
- Quality Certificate - Lot No.35116004
- Quality Certificate - Lot No.27916003
- Quality Certificate - Lot No.21016002
- Quality Certificate - Lot No.07816001
- Quality Certificate - Lot No.28915003