Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 10/19 Tapered PP Stopper
Product Number5640P-25
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
| Product Number | 5640P-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Feature | Reusable |
| Capacity | 25 mL |
| Flask Style | Volumetric |
| Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21825002
- Quality Certificate - Lot No.09025001
- Quality Certificate - Lot No.31024003
- Quality Certificate - Lot No.27424002
- Quality Certificate - Lot No.17924001
- Quality Certificate - Lot No.29123001
- Quality Certificate - Lot No.32822004
- Quality Certificate - Lot No.30122004
- Quality Certificate - Lot No.24822003
- Quality Certificate - Lot No.16122002
- Quality Certificate - Lot No.01922001
- Quality Certificate - Lot No.28421003
- Quality Certificate - Lot No.16221002
- Quality Certificate - Lot No.09621001
- Quality Certificate - Lot No.32120003
- Quality Certificate - Lot No.01620001
- Quality Certificate - Lot No.28919003
- Quality Certificate - Lot No.21319002