Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 19/26 Tapered PP Stopper
Product Number5641P-500
Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
Added to Your Shopping Cart
Details
| Product Number | 5641P-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Flask Shape | Flat bottom |
| Feature | Reusable |
| Capacity | 500 mL |
| Flask Style | Volumetric |
| Graduation Interval | 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.34222001
- Quality Certificate - Lot No.15122001
- Quality Certificate - Lot No.11812001
- Quality Certificate - Lot No.21311001
- Quality Certificate - Lot No.15111001
- Quality Certificate - Lot No.04111001
- Quality Certificate - Lot No.Generic