
PYREX® 2500 mL Low Form Culture Flask
Product Number4422-2XL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4422-2XL |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2500 mL |
Top Style | Beaded rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 6.5 |
Height | 197 mm (approx.) |
O.D. | 254 mm (approx.) |
Flask Style | Low form |
Neck O.D. | 38 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06025018
- Quality Certificate - Lot No.05225016
- Quality Certificate - Lot No.33824149
- Quality Certificate - Lot No.33224057
- Quality Certificate - Lot No.22024312
- Quality Certificate - Lot No.19924003
- Quality Certificate - Lot No.12324223
- Quality Certificate - Lot No.09424002
- Quality Certificate - Lot No.08024240
- Quality Certificate - Lot No.34923038
- Quality Certificate - Lot No.21523005
- Quality Certificate - Lot No.29222033
- Quality Certificate - Lot No.25322001
- Quality Certificate - Lot No.18222025
- Quality Certificate - Lot No.18022009
- Quality Certificate - Lot No.33621023
- Quality Certificate - Lot No.29321056
- Quality Certificate - Lot No.23921053
- Quality Certificate - Lot No.32520031
- Quality Certificate - Lot No.17520011
- Quality Certificate - Lot No.11320004
- Quality Certificate - Lot No.04120005
- Quality Certificate - Lot No.14319069
- Quality Certificate - Lot No.11619055
- Quality Certificate - Lot No.06819004
- Quality Certificate - Lot No.02219053
- Quality Certificate - Lot No.35418075
- Quality Certificate - Lot No.33718311
- Quality Certificate - Lot No.33318022
- Quality Certificate - Lot No.13518609