Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Distilling Flask
Product Number4620-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This item will be discontinued when inventory reaches “0”)
These 50 mL PYREX® distilling flasks are suitable for microchemical applications. The sidearm is approximately 77mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76mm immersion. Flasks take a No. 0 rubber stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4620-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Flask Shape | Round bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Height | 163 mm (approx.) |
O.D. | 49 mm (approx.) |
Sidearm Length | 100 mm (approx.) |
Sidearm O.D. | 7 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02724015
- Quality Certificate - Lot No.09323003
- Quality Certificate - Lot No.19522033
- Quality Certificate - Lot No.11820011
- Quality Certificate - Lot No.30919013
- Quality Certificate - Lot No.24819006
- Quality Certificate - Lot No.23419014
- Quality Certificate - Lot No.09419066
- Quality Certificate - Lot No.08819069
- Quality Certificate - Lot No.02419010
- Quality Certificate - Lot No.21518001
- Quality Certificate - Lot No.19318026
- Quality Certificate - Lot No.07518055