text.skipToContent text.skipToNavigation

PYREX® VISTA™ 1000 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper

Product Number70640-1L

E-mail
These PYREX® VISTA™ 1L volumetric flasks provide precise volume measurement. These flasks have sealed necks tooled for No. 22 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   70640-1L
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Flask Shape   Flat bottom  
Top Style   Standard Taper Stopper  
Neck Style   Long  
Stopper Style   Hollow glass  
Accuracy Class   Class A  
Feature   Reusable  
Flask Style   Volumetric  
Specifications Documents