Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Serialized/Certified Class A Buret with PTFE Stopcock Plug
Product Number2105-50

The capacity tolerance on this Class A 50 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542 and D-511. Each buret is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is comes with an accessible dust cover. All sizes are furnished with a 2mm bore Polytetrafluorethylene (PTFE) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 2105-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Serialized/Certified Class A |
Capacity | 50 mL |
Graduation Interval | 0.1 mL |
Height | 750 mm (approx.) |
O.D. | 14 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.05 mL |
- Quality Certificate - Lot No.16925178
- Quality Certificate - Lot No.11925154
- Quality Certificate - Lot No.07125009
- Quality Certificate - Lot No.05225003
- Quality Certificate - Lot No.34724002
- Quality Certificate - Lot No.25724057
- Quality Certificate - Lot No.22124081
- Quality Certificate - Lot No.18624006
- Quality Certificate - Lot No.13724045
- Quality Certificate - Lot No.08124043
- Quality Certificate - Lot No.04424025
- Quality Certificate - Lot No.01124044
- Quality Certificate - Lot No.33523003
- Quality Certificate - Lot No.21723022
- Quality Certificate - Lot No.12423028
- Quality Certificate - Lot No.11123026
- Quality Certificate - Lot No.07523041
- Quality Certificate - Lot No.00223001
- Quality Certificate - Lot No.35522001
- Quality Certificate - Lot No.26622063
- Quality Certificate - Lot No.17522047
- Quality Certificate - Lot No.04722066
- Quality Certificate - Lot No.34021028
- Quality Certificate - Lot No.22121002
- Quality Certificate - Lot No.07021013
- Quality Certificate - Lot No.34620019
- Quality Certificate - Lot No.17020015
- Quality Certificate - Lot No.09720049
- Quality Certificate - Lot No.06520030
- Quality Certificate - Lot No.27019080