text.skipToContent text.skipToNavigation

PYREX® Serialized/Certified Precision Bore Buret, Class A, Straight Standard Taper Stopcock

E-mail

Precision bore tubing is used to assure accuracy between any two points. Manufactured to Class A tolerances in accordance with ASTM E-542 and ASTM E-287. Each buret is individually serialized. Durable white graduations are sharply defined and easy to read. Carefully ground standard taper stopcock gives precise control Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
2135-25 PYREX® 25 mL Serialized/Certified Class A Precision Bore Buret with Glass Standard Taper Stopcock   1 / Pk     1 / Cs     PYREX®   per case