Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Single Metric Scale, 250 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top
Product Number3022P-250
Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.
Added to Your Shopping Cart
Details
| Product Number | 3022P-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Height | 315 mm (approx.) |
Specifications Documents