Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Single Metric Scale, 2L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top
Product Number3022P-2L

Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.
Added to Your Shopping Cart
Details
Product Number | 3022P-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 3 / Cs |
Brand | Corning® |
Height | 482 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14025001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.14522001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.30121001
- Quality Certificate - Lot No.21521001
- Quality Certificate - Lot No.03921001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.15719001
- Quality Certificate - Lot No.06319001
- Quality Certificate - Lot No.17818001
- Quality Certificate - Lot No.11618001
- Quality Certificate - Lot No.25617001
- Quality Certificate - Lot No.01917001
- Quality Certificate - Lot No.20815001
- Quality Certificate - Lot No.14615001
- Quality Certificate - Lot No.11815001
- Quality Certificate - Lot No.23014001
- Quality Certificate - Lot No.08414001
- Quality Certificate - Lot No.35413001
- Quality Certificate - Lot No.18811001
- Quality Certificate - Lot No.10311001
- Quality Certificate - Lot No.01111001
- Quality Certificate - Lot No.Generic