Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Economy Double Metric Scale 1L Cylinders, TC
Product Number3025-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Calibrated “To Contain.” A less costly cylinder, designed for those institutions performing many general laboratory procedures. No bumper guards supplied.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3025-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 1000 mL |
Cylinder Feature | Economy |
Cylinder Scale | Double Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 10 mL |
Height | 465 mm (approx.) |
O.D. | 64 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.05 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02425019
- Quality Certificate - Lot No.31424025
- Quality Certificate - Lot No.27624027
- Quality Certificate - Lot No.26324014
- Quality Certificate - Lot No.13224009
- Quality Certificate - Lot No.10024013
- Quality Certificate - Lot No.01124059
- Quality Certificate - Lot No.35223026
- Quality Certificate - Lot No.25623286
- Quality Certificate - Lot No.23323056
- Quality Certificate - Lot No.17323033
- Quality Certificate - Lot No.13723014
- Quality Certificate - Lot No.06623030
- Quality Certificate - Lot No.03123015
- Quality Certificate - Lot No.33622029
- Quality Certificate - Lot No.24422040
- Quality Certificate - Lot No.20222036
- Quality Certificate - Lot No.12222046
- Quality Certificate - Lot No.09122082
- Quality Certificate - Lot No.08822034
- Quality Certificate - Lot No.00722028
- Quality Certificate - Lot No.33321045
- Quality Certificate - Lot No.29221039
- Quality Certificate - Lot No.26421043
- Quality Certificate - Lot No.17321044
- Quality Certificate - Lot No.10621040