Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Economy Double Metric Scale 250 mL Cylinders, TC
Product Number3025-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These economy 250 mL PYREX® graduated cylinders are calibrated (TC). These less costly cylinders are designed for those institutions performing many general laboratory procedures. No bumper guards supplied. To buy bumper guards, see No. 3066.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3025-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Feature | Economy |
Cylinder Scale | Double Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 340 mm (approx.) |
O.D. | 39 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.05 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22725054
- Quality Certificate - Lot No.21025019
- Quality Certificate - Lot No.08625024
- Quality Certificate - Lot No.35324037
- Quality Certificate - Lot No.30324018
- Quality Certificate - Lot No.22324036
- Quality Certificate - Lot No.03924017
- Quality Certificate - Lot No.22823420
- Quality Certificate - Lot No.18823020
- Quality Certificate - Lot No.12423012
- Quality Certificate - Lot No.11523019
- Quality Certificate - Lot No.34722013
- Quality Certificate - Lot No.27922051
- Quality Certificate - Lot No.24922017
- Quality Certificate - Lot No.21722034
- Quality Certificate - Lot No.12922007
- Quality Certificate - Lot No.07022058
- Quality Certificate - Lot No.04622027
- Quality Certificate - Lot No.30121022
- Quality Certificate - Lot No.10520074
- Quality Certificate - Lot No.06320033
- Quality Certificate - Lot No.35319025
- Quality Certificate - Lot No.31219022
- Quality Certificate - Lot No.28019037
- Quality Certificate - Lot No.26719032
- Quality Certificate - Lot No.15819076
- Quality Certificate - Lot No.12219103
- Quality Certificate - Lot No.11919039
- Quality Certificate - Lot No.03319014
- Quality Certificate - Lot No.35118022