Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-2L
Calibrated “to contain” in accordance with ASTM E-1272 and ASTM E-542. Useful as a mixing cylinder. Each features the PYREX stopper. Graduations are in durable white enamel.
See Cat. No. 3002 for the equivalent cylinder supplied with a Corning test certificate.
For stopper only, see 7650.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 2982-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 2000 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 20 mL |
| Height | 590 mm (approx.) |
| O.D. | 83 mm (approx.) |
| Standard Taper Stopper No. | 38 |
| Sterile | No |
| Tolerance | 12 mL |
| Top Style | Standard Taper Stopper |