Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-50
(This is the suggested replacement for 2983-50, 2984-50)
These 50 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 16 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-16.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 2982-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 50 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 1 mL |
| Height | 255 mm (approx.) |
| O.D. | 24 mm (approx.) |
| Standard Taper Stopper No. | 16 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 0.5 mL |
| Top Style | Standard Taper Stopper |