Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Single Metric Scale, 50 mL Graduated Cylinder, TD
Product Number3024-50

These PYREX® 50 mL graduated cylinders are calibrated (TD) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$548.50 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3024-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 50 mL |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 225 mm (approx.) |
O.D. | 24 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.5 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16525009
- Quality Certificate - Lot No.06025001
- Quality Certificate - Lot No.05925033
- Quality Certificate - Lot No.34624032
- Quality Certificate - Lot No.30924011
- Quality Certificate - Lot No.19924069
- Quality Certificate - Lot No.10324040
- Quality Certificate - Lot No.00524018
- Quality Certificate - Lot No.33923043
- Quality Certificate - Lot No.27723039
- Quality Certificate - Lot No.02123044
- Quality Certificate - Lot No.33522083
- Quality Certificate - Lot No.33322012