text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Graduated, To Contain

E-mail

Calibrated “to contain,” with white enamel graduations. The 100 mL capacity is in accordance with ASTM E-133 and E-1272 and is used in ASTM tests D-86, D-216 and D-447. The 10 mL size has a funnel top. Bumper guards are supplied with 25 mL through 2000 mL sizes inclusive.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3022-2L PYREX® Single Metric Scale, 2L Graduated Cylinder, TC   1 / Pk     1 / Cs     PYREX®   N/A per case