Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC
Product Number3042-10
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This item will be discontinued when inventory reaches “0”)
These 10 mL PYREX® graduated cylinders are calibrated (TC) and have a funnel top. The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. Bumper guards are not available for this size.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3042-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 10 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Height | 178 mm (approx.) |
O.D. | 13 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.2 mL |
Top Style | Pourout |
Specifications Documents