Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Single Metric Scale Graduated Cylinders, Lifetime Red™, TC
Product Number3042-2L
Learn More
These 1L PYREX® graduated cylinders are calibrated "to contain" (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. Bumper guards are supplied. For replacement bumper guards, see No. 3066.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3042-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 2000 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 20 mL |
Height | 520 mm (approx.) |
O.D. | 83 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 12 mL |
Top Style | Pourout |
- Quality Certificate - Lot No.10124437
- Quality Certificate - Lot No.08024225
- Quality Certificate - Lot No.05224037
- Quality Certificate - Lot No.06823055
- Quality Certificate - Lot No.05123025
- Quality Certificate - Lot No.22722002
- Quality Certificate - Lot No.08621019
- Quality Certificate - Lot No.29720003
- Quality Certificate - Lot No.20320008
- Quality Certificate - Lot No.16320014
- Quality Certificate - Lot No.07220057
- Quality Certificate - Lot No.04620015
- Quality Certificate - Lot No.21319061
- Quality Certificate - Lot No.02219012
- Quality Certificate - Lot No.33318032
- Quality Certificate - Lot No.28518040
- Quality Certificate - Lot No.23418156
- Quality Certificate - Lot No.30017033
- Quality Certificate - Lot No.13717008
- Quality Certificate - Lot No.08717013
- Quality Certificate - Lot No.04617113
- Quality Certificate - Lot No.02617015
- Quality Certificate - Lot No.34316018
- Quality Certificate - Lot No.18416011
- Quality Certificate - Lot No.14116045
- Quality Certificate - Lot No.09516085
- Quality Certificate - Lot No.09016088
- Quality Certificate - Lot No.32515011
- Quality Certificate - Lot No.29515005
- Quality Certificate - Lot No.26015025