text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Lifetime Red™, Graduated, To Contain

E-mail

Calibrated “To Contain.” The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red cylinders. The 10 mL size has a funnel top. Bumper guards are supplied with 100 mL through 2000 mL inclusive. The 100 mL size is made in accordance with ASTM E-133 and E-1272 and is used in ASTM tests D-86 and D-216.

For the same cylinder, but with a built-in glass bumper guard, see Cat. No. 3046.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3042-1L PYREX® 1L Single Metric Scale Graduated Cylinders, Lifetime Red™, TC   1 / Pk     1 / Cs     PYREX®   N/A per case