Calibrated “To Contain.” A reinforced bead of glass near the top helps to reduce breakage, if the cylinder falls over. The 100 mL cylinder is in accordance with ASTM E-133 and E-1272.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Calibrated “To Contain.” A reinforced bead of glass near the top helps to reduce breakage, if the cylinder falls over. The 100 mL cylinder is in accordance with ASTM E-133 and E-1272.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
3046-25 | PYREX® 25 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC | 1 / Pk | 18 / Cs | PYREX® | per case |