Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Single Metric Scale Cylinders, 24/40 Standard Taper Outer Joint, White Graduations, TC
Product Number3012-100
Learn More
(This item will be discontinued when inventory reaches “0”)
These 100mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are equipped with a 24/40 Standard Taper outer joint. These cylinders are particularly useful as distilling receivers. Graduations are in durable white enamel. Supplied without stoppers. For hollow glass Standard Taper stoppers, see 7570N-24.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3012-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 295 mm (approx.) |
O.D. | 29 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Standard Taper Joint |
- Quality Certificate - Lot No.19721011
- Quality Certificate - Lot No.22813001
- Quality Certificate - Lot No.12213001
- Quality Certificate - Lot No.17111001
- Quality Certificate - Lot No.10111001
- Quality Certificate - Lot No.08211001
- Quality Certificate - Lot No.02011001
- Quality Certificate - Lot No.06910001
- Quality Certificate - Lot No.26809001
- Quality Certificate - Lot No.16809001
- Quality Certificate - Lot No.07609001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.15108001
- Quality Certificate - Lot No.09108001