Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Single Metric Scale Cylinders, 24/40 Standard Taper Outer Joint, White Graduations, TC
Product Number3012-50
Learn More
(This item will be discontinued when inventory reaches “0”)
These 50mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are equipped with a 24/40 Standard Taper outer joint. These cylinders are particularly useful as distilling receivers. Graduations are in durable white enamel. Supplied without stoppers. For hollow glass Standard Taper stoppers, see 7570N-24.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3012-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 50 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 255 mm (approx.) |
O.D. | 24 mm (approx.) |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.5 mL |
Top Style | Standard Taper Joint |