Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Single Metric Scale Cylinder, Serialized/Certified Class A, White Graduations, TD
Product Number3062-250

These 250mL PYREX® graduated cylinders are calibrated "to deliver" (TD) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Permanent white graduations are easy to read. Cylinders are supplied with shock absorbing polyethylene bumper guards.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3062-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Feature | Serialized/Certified Class A |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 340 mm (approx.) |
O.D. | 39 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Pourout |
- Quality Certificate - Lot No.23425002
- Quality Certificate - Lot No.12925042
- Quality Certificate - Lot No.10625004
- Quality Certificate - Lot No.00925018
- Quality Certificate - Lot No.25524376
- Quality Certificate - Lot No.22724491
- Quality Certificate - Lot No.16524001
- Quality Certificate - Lot No.11524179
- Quality Certificate - Lot No.04724029
- Quality Certificate - Lot No.02324002
- Quality Certificate - Lot No.27023040
- Quality Certificate - Lot No.22723060
- Quality Certificate - Lot No.06123003
- Quality Certificate - Lot No.03223230
- Quality Certificate - Lot No.30522078
- Quality Certificate - Lot No.28522004
- Quality Certificate - Lot No.24922002
- Quality Certificate - Lot No.22122008
- Quality Certificate - Lot No.13022012
- Quality Certificate - Lot No.08922039
- Quality Certificate - Lot No.05622021
- Quality Certificate - Lot No.28021018
- Quality Certificate - Lot No.22921002
- Quality Certificate - Lot No.19021071
- Quality Certificate - Lot No.13321030
- Quality Certificate - Lot No.10521020
- Quality Certificate - Lot No.05621139
- Quality Certificate - Lot No.34320009
- Quality Certificate - Lot No.31820014
- Quality Certificate - Lot No.28220004