text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Serialized/Certified Class A, Graduated, To Deliver

E-mail

Calibrated “To Deliver” in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized. Permanent white graduations are easy to read. Bumper guards are supplied with 25 mL through 2000 mL inclusive. The 10 mL size has a funnel top.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3062-10 PYREX® 10 mL Single Metric Scale Cylinder, Serialized/Certified Class A, White Graduations, TD   1 / Pk     1 / Cs     PYREX®   N/A per case