Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-100

Learn More

These 100mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 16 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-16.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 3002-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Feature | Serialized/Certified Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 295 mm (approx.) |
O.D. | 29 mm (approx.) |
Standard Taper Stopper No. | 16 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.5 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.09425034
- Quality Certificate - Lot No.09025023
- Quality Certificate - Lot No.01625002
- Quality Certificate - Lot No.31824102
- Quality Certificate - Lot No.25724008
- Quality Certificate - Lot No.19324050
- Quality Certificate - Lot No.14524010
- Quality Certificate - Lot No.06124071
- Quality Certificate - Lot No.06024008
- Quality Certificate - Lot No.30523022
- Quality Certificate - Lot No.24223014
- Quality Certificate - Lot No.15723338
- Quality Certificate - Lot No.00223031
- Quality Certificate - Lot No.34622015
- Quality Certificate - Lot No.21322045
- Quality Certificate - Lot No.19022034
- Quality Certificate - Lot No.16222010
- Quality Certificate - Lot No.27421026
- Quality Certificate - Lot No.22921003
- Quality Certificate - Lot No.13321041
- Quality Certificate - Lot No.03721005
- Quality Certificate - Lot No.02921031
- Quality Certificate - Lot No.31420029
- Quality Certificate - Lot No.14020012
- Quality Certificate - Lot No.09820008
- Quality Certificate - Lot No.06320008
- Quality Certificate - Lot No.05920040
- Quality Certificate - Lot No.02320052
- Quality Certificate - Lot No.34419072
- Quality Certificate - Lot No.28319046