PYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TD, with Funnel Top
Product Number70024-10
These PYREX® VISTA™ 10 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 10 mL size has a funnel top. Plastic bumper guards are not available for this size. The 10 mL cylinder capacity is in accordance with ASTM E-1272.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70024-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 10 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.10526013
- Quality Certificate - Lot No.05026023
- Quality Certificate - Lot No.01526025
- Quality Certificate - Lot No.30725017
- Quality Certificate - Lot No.30225014
- Quality Certificate - Lot No.20725003
- Quality Certificate - Lot No.16325014
- Quality Certificate - Lot No.07325022
- Quality Certificate - Lot No.05025051
- Quality Certificate - Lot No.34024002
- Quality Certificate - Lot No.28424007
- Quality Certificate - Lot No.15824313
- Quality Certificate - Lot No.04624053
- Quality Certificate - Lot No.00424304
- Quality Certificate - Lot No.28323191