PYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TD
Product Number70024-250
These PYREX® VISTA™ 250 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 250 mL cylinder capacity is in accordance with ASTM E-1272. For bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 70024-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 250 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.09726146
- Quality Certificate - Lot No.04226023
- Quality Certificate - Lot No.23225010
- Quality Certificate - Lot No.21025127
- Quality Certificate - Lot No.09825034
- Quality Certificate - Lot No.00925017
- Quality Certificate - Lot No.24824045
- Quality Certificate - Lot No.21924015
- Quality Certificate - Lot No.17124029
- Quality Certificate - Lot No.11524180
- Quality Certificate - Lot No.01824063
- Quality Certificate - Lot No.32623029
- Quality Certificate - Lot No.22823463
- Quality Certificate - Lot No.19123060
- Quality Certificate - Lot No.12223026
- Quality Certificate - Lot No.02623715
- Quality Certificate - Lot No.35022065
- Quality Certificate - Lot No.27722158
- Quality Certificate - Lot No.25222084
- Quality Certificate - Lot No.21722002
- Quality Certificate - Lot No.13122028
- Quality Certificate - Lot No.09822038
- Quality Certificate - Lot No.07522069
- Quality Certificate - Lot No.03922029
- Quality Certificate - Lot No.34421007
- Quality Certificate - Lot No.30121036
- Quality Certificate - Lot No.25121162
- Quality Certificate - Lot No.22821017
- Quality Certificate - Lot No.18921012
- Quality Certificate - Lot No.13121028