Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TC
Product Number70022-500

These PYREX® VISTA™ 500 mL Class A Graduated Cylinders are calibrated (TC) and have blue enamel graduations. The 50 mL cylinder capacity is in accordance with ASTM E-1272.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 70022-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 500 mL |
Cylinder Feature | Class A |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Sterile | No |
Stopper Style | No stopper |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.23825050
- Quality Certificate - Lot No.18925139
- Quality Certificate - Lot No.14025195
- Quality Certificate - Lot No.11225158
- Quality Certificate - Lot No.30424257
- Quality Certificate - Lot No.26424007
- Quality Certificate - Lot No.22924029
- Quality Certificate - Lot No.18424005
- Quality Certificate - Lot No.17824240
- Quality Certificate - Lot No.13124018
- Quality Certificate - Lot No.03824023
- Quality Certificate - Lot No.31423062
- Quality Certificate - Lot No.24823057
- Quality Certificate - Lot No.18023029
- Quality Certificate - Lot No.12323032
- Quality Certificate - Lot No.05823060
- Quality Certificate - Lot No.01123040
- Quality Certificate - Lot No.31622018
- Quality Certificate - Lot No.28722046
- Quality Certificate - Lot No.16122016
- Quality Certificate - Lot No.11022007
- Quality Certificate - Lot No.04822036
- Quality Certificate - Lot No.34821025
- Quality Certificate - Lot No.30721050
- Quality Certificate - Lot No.25021050
- Quality Certificate - Lot No.23221007
- Quality Certificate - Lot No.21121040
- Quality Certificate - Lot No.16621045
- Quality Certificate - Lot No.00721021
- Quality Certificate - Lot No.33020042