Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-SP
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-175-SP |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Maximum RCF | 16700 xg |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525630
- Quality Certificate - Lot No.31822027
- Quality Certificate - Lot No.31822026
- Quality Certificate - Lot No.27518047
- Quality Certificate - Lot No.07318001
- Quality Certificate - Lot No.15817001
- Quality Certificate - Lot No.06515001
- Quality Certificate - Lot No.23914001
- Quality Certificate - Lot No.00213433
- Quality Certificate - Lot No.17310021
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.110406-229
- Quality Certificate - Lot No.100603-118