Axygen® 1.5 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
Product NumberSCT-150-SS-C-S
Axygen® 1.5 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
1 941,95 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SCT-150-SS-C-S |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Cap Style | Screw cap |
| Sterile | Yes |
| Self Standing | Yes |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22826001
- Quality Certificate - Lot No.22326951
- Quality Certificate - Lot No.19626001
- Quality Certificate - Lot No.18226952
- Quality Certificate - Lot No.18126952
- Quality Certificate - Lot No.16026951
- Quality Certificate - Lot No.15326951
- Quality Certificate - Lot No.14826951
- Quality Certificate - Lot No.14726951
- Quality Certificate - Lot No.14426001
- Quality Certificate - Lot No.13326952
- Quality Certificate - Lot No.11626001
- Quality Certificate - Lot No.09026001
- Quality Certificate - Lot No.08326001
- Quality Certificate - Lot No.07726951
- Quality Certificate - Lot No.07626951
- Quality Certificate - Lot No.06326951
- Quality Certificate - Lot No.06026001
- Quality Certificate - Lot No.04126951
- Quality Certificate - Lot No.04026952
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.01326951
- Quality Certificate - Lot No.01226951
- Quality Certificate - Lot No.35225001
- Quality Certificate - Lot No.30925951
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.24125952
- Quality Certificate - Lot No.24125951
- Quality Certificate - Lot No.23525001
- Quality Certificate - Lot No.19025001