Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 2.0 mL自立式锥形螺旋盖微量离心管和管盖,带O型圈,聚丙烯,透明盖,无菌
Product NumberSCT-200-SS-C-S

Axygen® 2.0 mL自立式螺旋盖离心管配有密封紧密的螺旋盖。
Added to Your Shopping Cart
Details
Product Number | SCT-200-SS-C-S |
数量/包 | 500 /包 |
数量/箱 | 4000 /箱 |
品牌 | Axygen® |
容量 | 2 mL |
管子式样 | 微量离心机 |
顶部式样 | 螺旋盖 |
最高RCF | 20000 xg |
刻度 | 没有 |
Color | Clear |
Cap Style | Screw cap |
Sterile | Yes |
Self Standing | Yes |
Application | Diagnostics |
Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14325001
- Quality Certificate - Lot No.11625001
- Quality Certificate - Lot No.11225001
- Quality Certificate - Lot No.10025951
- Quality Certificate - Lot No.07925001
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.04325951
- Quality Certificate - Lot No.03125951
- Quality Certificate - Lot No.02325951
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.35424001
- Quality Certificate - Lot No.32924001
- Quality Certificate - Lot No.30524951
- Quality Certificate - Lot No.30324951
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.25724001
- Quality Certificate - Lot No.24224001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.21224951
- Quality Certificate - Lot No.19124001
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.16524952
- Quality Certificate - Lot No.15824952
- Quality Certificate - Lot No.15724952
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.11924001
- Quality Certificate - Lot No.10724951
- Quality Certificate - Lot No.10224951
- Quality Certificate - Lot No.07924951