
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Elongated Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Sterile
Product NumberSCT-45-C-S

Axygen® 0.5 mL Conical bottom, Screw Cap Tubes feature screw caps that provide a tight secure seal.
Added to Your Shopping Cart
Details
Product Number | SCT-45-C-S |
Qty./Pk | 500 / Pk |
Qty./Cs | 4000 / Cs |
Brand | Axygen® |
Capacity | 0.5 mL |
Top Style | Screw cap |
Maximum RCF | 20000 xg |
Graduations | No |
Color | Clear |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25622951
- Quality Certificate - Lot No.20122952
- Quality Certificate - Lot No.17020952
- Quality Certificate - Lot No.19619952
- Quality Certificate - Lot No.21318951
- Quality Certificate - Lot No.10318954
- Quality Certificate - Lot No.06218952
- Quality Certificate - Lot No.24717951
- Quality Certificate - Lot No.16517952
- Quality Certificate - Lot No.01117954
- Quality Certificate - Lot No.01117953
- Quality Certificate - Lot No.25316951
- Quality Certificate - Lot No.05016951
- Quality Certificate - Lot No.07615951