Axygen® 2.0 mL Self Standing Screw Cap Tubes Only, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 8 Packs/Case
Product NumberST-200-SS-X
Axygen® Self Standing Screw tubes only.
Will withstand up to 20,000 RCF RNase-/DNase-free Nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | ST-200-SS-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 2 mL |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Amber |
| Sterile | No |
| Application | Diagnostics |
Specifications Documents