
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 0.65 mL按扣盖微量离心管,聚丙烯,非灭菌,1000/箱
Product Number3208

这种Costar® 0.65 mL微量离心管由自然色 (未着色) 聚丙烯制成,不含RNase/DNase。
- 非灭菌产品,可高压蒸汽灭菌。
- 外壁带有刻度和磨砂书写区,便于样本识别
- 可靠的密封设计,管盖可重复开关
- 平顶盖,便于标记
- 可承受的最大离心力为17,000xg
Added to Your Shopping Cart
Details
Product Number | 3208 |
数量/包 | 500 /包 |
数量/箱 | 1000 /箱 |
品牌 | Corning® |
容量 | 0.65 mL |
管子式样 | 微量离心机 |
底部式样 | 锥形 |
顶部式样 | 弹扣盖 |
最高RCF | 17000 xg |
刻度 | 是 |
颜色 | 本色 |
盖式样 | 弹扣盖 |
盖材料 | 聚丙烯 |
盖颜色 | 本色 |
无菌 | 否 |
自立式 | 没有 |
特性 | 一次性 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.11425000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.04325000
- Quality Certificate - Lot No.03425000
- Quality Certificate - Lot No.01825000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.23724000
- Quality Certificate - Lot No.21824000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.14224000
- Quality Certificate - Lot No.12224000
- Quality Certificate - Lot No.10624000
- Quality Certificate - Lot No.07824000
- Quality Certificate - Lot No.03624000
- Quality Certificate - Lot No.00324000
- Quality Certificate - Lot No.32423000
- Quality Certificate - Lot No.26523000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.22123000
- Quality Certificate - Lot No.21423000
- Quality Certificate - Lot No.20723000
- Quality Certificate - Lot No.17923000
- Quality Certificate - Lot No.15123000
- Quality Certificate - Lot No.12323000