Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352053
Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. These sterile tubes are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 352053 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents