Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, S, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-06-C-R-S
Axygen® 0.6 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
¥62,000 per case
Added to Your Shopping Cart
Details
| Product Number | MTS-06-C-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09026000
- Quality Certificate - Lot No.00226000
- Quality Certificate - Lot No.24025000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.29124000
- Quality Certificate - Lot No.07224000
- Quality Certificate - Lot No.02424000
- Quality Certificate - Lot No.10223000
- Quality Certificate - Lot No.34822000
- Quality Certificate - Lot No.24222000
- Quality Certificate - Lot No.18822000
- Quality Certificate - Lot No.12722000
- Quality Certificate - Lot No.03322000
- Quality Certificate - Lot No.18721000
- Quality Certificate - Lot No.08421000
- Quality Certificate - Lot No.00521000
- Quality Certificate - Lot No.26720000
- Quality Certificate - Lot No.21520000
- Quality Certificate - Lot No.06520000
- Quality Certificate - Lot No.28219000
- Quality Certificate - Lot No.18919000
- Quality Certificate - Lot No.05719000
- Quality Certificate - Lot No.12018000
- Quality Certificate - Lot No.01018000
- Quality Certificate - Lot No.26817000
- Quality Certificate - Lot No.26217000
- Quality Certificate - Lot No.33916000
- Quality Certificate - Lot No.08816000
- Quality Certificate - Lot No.30315000
- Quality Certificate - Lot No.25314000