
Axygen® 96-well tips, 100µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberOT-100-R
The Axygen brand offers a comprehensive line of tips for Dynamic Device Oasis automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Dynamic Device Oasis LM workstation.
- 100 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Dynamic Device Oasis LM workstation
Added to Your Shopping Cart
Details
Product Number | OT-100-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | OT |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Dynamic Devices , Tecan |
Use With Model | Dynamic Devices , Tecan |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 100 µL |
Filter | No |
Filter Material | Polyethylene |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.02121000
- Quality Certificate - Lot No.01421000
- Quality Certificate - Lot No.04520000
- Quality Certificate - Lot No.31219000
- Quality Certificate - Lot No.10119000
- Quality Certificate - Lot No.34418000
- Quality Certificate - Lot No.33817000
- Quality Certificate - Lot No.20716400
- Quality Certificate - Lot No.18216400
- Quality Certificate - Lot No.13716270
- Quality Certificate - Lot No.12616270
- Quality Certificate - Lot No.09916400
- Quality Certificate - Lot No.34815270
- Quality Certificate - Lot No.33715270
- Quality Certificate - Lot No.32015270
- Quality Certificate - Lot No.31315270
- Quality Certificate - Lot No.31015270
- Quality Certificate - Lot No.27815270
- Quality Certificate - Lot No.27115270