Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 50µL, Clear, Filtered, Sterile, Paper Bottom, SLAS Rack
Product NumberOTF-50-R-PB
- Tip format: 96 tip
- Tip volume range: 50 µL to 200 µL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Compatible heads: 8- or 96-channel standard volume
- Rack format: ANSI/SLAS
- Rack material: Polypropylene
Added to Your Shopping Cart
Details
Product Number | OTF-50-R-PB |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | OT |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Dynamic Devices , Tecan |
Use With Model | Dynamic Devices , Tecan |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 50 µL |
Filter | Yes |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07524000
- Quality Certificate - Lot No.19620000
- Quality Certificate - Lot No.13520000
- Quality Certificate - Lot No.14819000
- Quality Certificate - Lot No.07319000
- Quality Certificate - Lot No.35418000
- Quality Certificate - Lot No.22018000
- Quality Certificate - Lot No.20118000
- Quality Certificate - Lot No.07618000
- Quality Certificate - Lot No.01818000
- Quality Certificate - Lot No.35317000
- Quality Certificate - Lot No.20117000
- Quality Certificate - Lot No.07215228