Axygen® 384-well tips Device, 30µL, Black, Non-filtered, Non-sterile, SLAS Rack
产品编号FT-384-BK-R
The Axygen brand offers a comprehensive line of tips for Molecular Devices FLIPR Tetra automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Black and clear polypropylene tips are available in 384-well format designed for Molecular Devices FLIPR Tetra workstation.
- 30 µL Black Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Molecular Devices FLIPR Tetra workstation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | FT-384-BK-R |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | FT |
| Model | FLIPR Tetra |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Molecular Devices FLIPR Tetra workstation |
| Use With Model | Molecular Devices |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 30 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Black |
产品规格文件
可用的证书
- 质量证书 – 批号 29325089
- 质量证书 – 批号 28625062
- 质量证书 – 批号 26025026
- 质量证书 – 批号 04325350
- 质量证书 – 批号 03225040
- 质量证书 – 批号 03025001
- 质量证书 – 批号 35824036
- 质量证书 – 批号 29923022
- 质量证书 – 批号 15823025
- 质量证书 – 批号 15123006
- 质量证书 – 批号 04523017
- 质量证书 – 批号 04123005
- 质量证书 – 批号 03223003
- 质量证书 – 批号 05222027
- 质量证书 – 批号 04522018
- 质量证书 – 批号 03922021
- 质量证书 – 批号 03322028
- 质量证书 – 批号 02622032
- 质量证书 – 批号 01622018
- 质量证书 – 批号 01122027
- 质量证书 – 批号 00222087
- 质量证书 – 批号 36021008
- 质量证书 – 批号 35421015
- 质量证书 – 批号 34421018
- 质量证书 – 批号 33621012
- 质量证书 – 批号 21821020
- 质量证书 – 批号 13021107
- 质量证书 – 批号 12421079
- 质量证书 – 批号 02621039
- 质量证书 – 批号 30020020