Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 384-well tips Device, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberFT-384-C-R
The Axygen brand offers a comprehensive line of tips for Molecular Devices FLIPR Tetra automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Black and clear polypropylene tips are available in 384-well format designed for Molecular Devices FLIPR Tetra workstation.
- 30 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Molecular Devices FLIPR Tetraworkstation
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | FT-384-C-R |
Qty./Pk | 3840 / Pk |
Qty./Cs | 19200 / Cs |
Brand | Axygen® |
Series | FT |
Model | FLIPR Tetra |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Molecular Devices FLIPR Tetra workstation |
Use With Model | Molecular Devices |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 384 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 30 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
颜色 | 透明 |
- Quality Certificate - Lot No.16025341
- Quality Certificate - Lot No.10225010
- Quality Certificate - Lot No.04325172
- Quality Certificate - Lot No.21923063
- Quality Certificate - Lot No.12523043
- Quality Certificate - Lot No.31722034
- Quality Certificate - Lot No.31222026
- Quality Certificate - Lot No.30422038
- Quality Certificate - Lot No.29422033
- Quality Certificate - Lot No.28722024
- Quality Certificate - Lot No.18622078
- Quality Certificate - Lot No.17722089
- Quality Certificate - Lot No.17322085
- Quality Certificate - Lot No.32821037
- Quality Certificate - Lot No.27721116
- Quality Certificate - Lot No.27321085
- Quality Certificate - Lot No.23921016
- Quality Certificate - Lot No.23621013
- Quality Certificate - Lot No.23221011
- Quality Certificate - Lot No.22821023
- Quality Certificate - Lot No.22421036
- Quality Certificate - Lot No.16321014
- Quality Certificate - Lot No.15921020
- Quality Certificate - Lot No.14521033
- Quality Certificate - Lot No.22120007
- Quality Certificate - Lot No.21620016
- Quality Certificate - Lot No.12520020
- Quality Certificate - Lot No.31119041
- Quality Certificate - Lot No.30719029
- Quality Certificate - Lot No.30219013